??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22050.1416 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22050. Spring Plungers - Spring plungers with ceramic ball and slot
Bill of material
22050.1416 Spring Plunger
BESTNR
Ref. No.
22050.1416
S
mm
Enter value for S
mm
cm
inch
ft
AUS
Version
Stainless steel A4, standard spring load
D1
Thread
M16
D2
10.0 mm
L
24 mm
N
2.0 mm
F1
spring load ~
41.0 N
F2
spring load ~
86.0 N
G
Weight
19.8 g
Embedded user actions